1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pirani Vacuum Gauge GP-1000G/WP-03

MEASURING INSTRUMENT

Pirani Vacuum Gauge GP-1000G/WP-03
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 92,507.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Probe specification: R3/8
・Measurement range: 0.4 - 2700Pa
・Display: Digital, variable number part 2 digits/exponent part 1 digit (LCD display)
・Recorder output: DC0 - 10V linear output
・Probe cable length: 5m
・Power voltage: AC100 - 240V/10VA
・External dimensions: 50 x 236 x 99mm
・Mass: 1.0kg
・Model number: GP-1000G/WP-03

 
Part Number
2-156-03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 92,507.00

฿ 80,943.63

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-156-03 in the Pirani Vacuum Gauge GP-1000G/WP-03 series.