1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Force Gauge (Popular Type) FB-50N

Force gauge

Mechanical Force Gauge (Popular Type) FB-50N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: FB-50N
・Usage maximum load (N): 50
・Minimum unit (N): 0.5
・Accuracy: Within ±0.3%FS
・Stroke: 10mm
・Scale: 100 equal parts
・Display: Real-time/peak mode switch type
・With peak hold function
・Size: 67 x 48 x 232.5mm
・Weight: Approx 630g
・Accessories: Attachment (clasp, flat type, cone, A type, V type, connection rod), storage case, test certificate

 
Part Number
2-1429-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

Force gauge 1 Piece(s) Quote

Loading...

  1. 1