1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Constant Voltage Power Supply Unit SVR Series

AC Constant Voltage Power Supply Unit SVR Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 43,340.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Common specifications]
·Product type: AC Stabilized Power Supply
·Input voltage: 100 V
·Maximum rated output voltage: 100 V

 
Part Number
2-1425-01SALE
2-1425-02SALE
2-1425-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAlternating Electrical Current
(A)
Manufacturer Model Number Main body materials
(g)
Dimensions (W × D × H)
(mm)
Output power (Alternating current)
(VA)

฿ 43,340.00

฿ 34,672.00

POWER SUPPLY 1 Piece(s) 19 Day(s) 10ArmsSVR-100010000145×250×1801000

฿ 66,150.00

฿ 52,920.00

POWER SUPPLY 1 Piece(s) 19 Day(s) 20ArmsSVR-200016000180×320×2302000

฿ 84,400.00

฿ 63,300.00

POWER SUPPLY 1 Piece(s) 19 Day(s) 30ArmsSVR-300020000180×320×2303000

Loading...

  1. 1

Basic Information

Alternating Current Voltage(V) 100Vrms Power supply AC 100V Product category AC power supply
Output frequency (Alternating current)(Hz) 50/60 Accessory Input Code