1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Thermometer, BM-T-90 Series

Bimetal Thermometer, BM-T-90 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Robust industrial thermometer with all-SUS304 surface metal parts.
·It is an eco-friendly product that does not require a power supply because it uses the expansion of bimetal.

 
Part Number
2-1340-01
2-1340-02
2-1340-03
2-1340-04
61-0065-82
61-0065-83
61-0065-84
61-0065-85
61-0065-86
61-0065-87
61-0065-88
61-0065-89
61-0065-90
61-0065-91
61-0065-92
61-0065-93
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Weight Details Product detail type Mounting screw Code number 1 scale Minimum graduation Case outer diameter Size under thread Dimension under thread Dial diameter Temperature sensor part diameter Transparent plate material Standard mounting screw Thread section pressure resistance Measuring Range Material

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -260gStainless steel case50 mm, 260 gR(PT)1/22010-30-2℃ø90mmø8×50mm------0 to 100℃Stainless steel (SUS304)

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -270gStainless steel case100 mm, 270 gR(PT)1/22010-32-2℃ø90mmø8×100mm------0 to 100℃Stainless steel (SUS304)

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -280gStainless steel case150 mm, 280 gR(PT)1/22010-34-2℃ø90mmø8×150mm------0 to 100℃Stainless steel (SUS304)

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -310gStainless steel case200 mm, 310 gR(PT)1/22010-36-2℃ø90mmø8×200mm------0 to 100℃Stainless steel (SUS304)

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof-30 to 50℃ 60L-2010-101℃-ø103-60mmø90ø8GlassPT1/25 kgf/cm2-30 to 50℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof-30 to 50℃ 100L-2010-121℃-ø103-100mmø90ø8GlassPT1/25 kgf/cm2-30 to 50℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof-30 to 50℃ 150L-2010-141℃-ø103-150mmø90ø8GlassPT1/25 kgf/cm2-30 to 50℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof-30 to 50℃ 200L-2010-161℃-ø103-200mmø90ø8GlassPT1/25 kgf/cm2-30 to 50℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof0 to 150℃ 50L-2010-502℃-ø103-50mmø90ø8GlassPT1/25 kgf/cm20 to 150℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof0 to 150℃ 100L-2010-522℃-ø103-100mmø90ø8GlassPT1/25 kgf/cm20 to 150℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof0 to 150℃ 150L-2010-542℃-ø103-150mmø90ø8GlassPT1/25 kgf/cm20 to 150℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof0 to 150℃ 200L-2010-562℃-ø103-200mmø90ø8GlassPT1/25 kgf/cm20 to 150℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof0 to 200℃ 50L-2010-705℃-ø103-50mmø90ø8GlassPT1/25 kgf/cm20 to 200℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote --Drip-proof0 to 200℃ 100L-2010-725℃-ø103-100mmø90ø8GlassPT1/25 kgf/cm20 to 200℃-

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Measurement Range: 0 to 200°C; 1 scale: 5°C-Drip-proof0 to 200℃ 150L-2010-74--ø103-150mmø90ø8GlassPT1/25 kgf/cm2--

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote Measurement Range: 0 to 200°C; 1 scale: 5°C-Drip-proof0 to 200℃ 200L-2010-76--ø103-200mmø90ø8GlassPT1/25 kgf/cm2--

Loading...

  1. 1