Gas Detector Tube Electric Suction 111TP Methanol

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Detecting tube name: 111TP Methanol
・Number of measurements of 1 box: 10
・Expiration date (year): 2
・
・Measurement gas name: Methanol
・▼Measurement range: 20 - 300ppm
・▼Standard suction times (n): -
・▼Measurement time (hr): -
・▼Special remarks: GSP-300FT cannot be used *1