(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1305-14 |
61-9402-79 |
61-9402-80 |
61-9402-81 |
61-9402-82 |
61-9402-83 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 1,600.00 |
Gas detector tube | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, toluene, test report included | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Toluene With traceability system diagram | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Toluene traceability system chart + test report included | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, toluene, with calibration certificate (with test results) | ||
฿ 8,968.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type toluene calibration certificate (with test results) + traceability system diagram |
【Product Specifications】
・Detecting tube name: 122TP Toluene
・Number of measurements of 1 box: 5
・Expiration date (year): 2
・
・Measurement gas name: Toluene
・▼Measurement range: 2 - 80ppm
・▼Standard suction times (n): -
・▼Measurement time (hr): -
・▼Special remarks: Working environment measurement standard
Part Number |
---|
2-1305-14 |
61-9402-79 |
61-9402-80 |
61-9402-81 |
61-9402-82 |
61-9402-83 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 1,600.00 |
Gas detector tube | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, toluene, test report included | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Toluene With traceability system diagram | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Toluene traceability system chart + test report included | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, toluene, with calibration certificate (with test results) | ||
฿ 8,968.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type toluene calibration certificate (with test results) + traceability system diagram |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?