Gas Detector Tube Electric Suction 123TP Xylene

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Detecting tube name: 123TP Xylene
・Number of measurements of 1 box: 5
・Expiration date (year): 2
・
・Measurement gas name: Xylene
・▼Measurement range: 2 - 80ppm
・▼Standard suction times (n): -
・▼Measurement time (hr): -
・▼Special remarks: Working environment measurement standard