Gas Detector Tube Electric Suction 163TPM Ethylene Oxide

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Detecting tube name: 163TPM Ethylene oxide
・Number of measurements of 1 box: 5
・Expiration date (year): 1 (refrigeration required)
・
・Measurement gas name: Ethylene oxide
・▼Measurement range: 1 - 50ppm
・▼Standard suction times (n): -
・▼Measurement time (hr): -
・▼Special remarks: -