(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1305-08 |
61-9402-49 |
61-9402-50 |
61-9402-51 |
61-9402-52 |
61-9402-53 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 1,600.00 |
Gas detector tube | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, isopropyl alcohol, test report included | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Isopropyl alcohol With traceability system diagram | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, isopropyl alcohol, traceability system diagram + test report included | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, isopropyl alcohol, with calibration certificate (with test results) | ||
฿ 8,968.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Isopropyl alcohol Calibration certificate (includes test results) + Traceability system chart included |
【Product Specifications】
・Detecting tube name: 113TP Isopropyl alcohol
・Number of measurements of 1 box: 10
・Expiration date (year): 2
・
・Measurement gas name: Isopropyl Alcohol
・▼Measurement range: 20 - 400ppm
・▼Standard suction times (n): -
・▼Measurement time (hr): -
・▼Special remarks: Working environment measurement standard
Part Number |
---|
2-1305-08 |
61-9402-49 |
61-9402-50 |
61-9402-51 |
61-9402-52 |
61-9402-53 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 1,600.00 |
Gas detector tube | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, isopropyl alcohol, test report included | ||
฿ 5,125.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Isopropyl alcohol With traceability system diagram | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, isopropyl alcohol, traceability system diagram + test report included | ||
฿ 7,047.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type, isopropyl alcohol, with calibration certificate (with test results) | ||
฿ 8,968.00 |
DETECTOR TUBES | 1 Piece(s) | - | 19 Day(s) | Electric suction type Isopropyl alcohol Calibration certificate (includes test results) + Traceability system chart included |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?