Gas Detector Tube Electric Suction 151TP Acetone

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Detecting tube name: 151TP Acetone
・Number of measurements of 1 box: 10
・Expiration date (year): 2 (refrigeration required)
・
・Measurement gas name: Acetone
・▼Measurement range: 25 - 800ppm
・▼Standard suction times (n): -
・▼Measurement time (hr): -
・▼Special remarks: Working environment measurement standard