1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom stereo microscope SZM series

Zoom stereo microscope SZM series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 43,340.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This stereo microscope is easy to see and use.
·By turning the zoom handle, you can adjust the magnification and field of view to suit your needs.

 
Part Number
2-1146-01SALE
2-1146-04SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Details

฿ 43,340.00

฿ 34,672.00

MICROSCOPE 1 Piece(s) 19 Day(s) SZM-B-NOMBinocular (No lighting)Binocular (No lighting)

฿ 66,150.00

฿ 52,920.00

MICROSCOPE 1 Piece(s) 19 Day(s) SZM-T-NOMTrinocular (No lighting)Trinocular (No lighting)

Loading...

  1. 1

Basic Information

Weight (kg) 5.3 kg Total magnification 7 to 45× Eyepieces WF10 × (number of fields of view 20)
Objective lens 0.7 to 4.5× Operating distance (mm) 100 Size (mm) 200×290×380
Focusing Up/Down Movement (mm) 48 Interpupillary Range (mm) 43 to 67 Lens Barrel Tilt Angle 45°