PortableThermometer LE Type D E Type

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HA-1400E
・Type: LED
・Thermocouple: E
・Measurement range (1℃/0.1℃ resolution) ℃: -200 to +800/100.0 to +500.0
・Function: LED, Auto power OFF, Hold