PortableThermometer E Type Full Function with Resolution Switching, Calibration, Alarm Function

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HA-1300E
・Type: Full function
・Thermocouple: E
・Measurement range (1℃/0.1℃ resolution) ℃: -200 to +800/-100.0 to +500.0
・Function: Liquid crystal, Backlight, Auto power OFF, Hold, P/V hold, Resolution.switching, Calibration, Alarm: