PortableThermometer K Type Standard with Resolution Switching Function

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HA-1200K
・Type: Standard
・Thermocouple: K
・Measurement range (1℃/0.1℃ resolution) ℃: -200 to +1370/-100.0 to +500.0
・Function: Liquid crystal, Backlight, Auto power OFF, Hold, P/V hold, Resolution switching