PortableThermometer Basic

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HA-1100K
・Type: Basic
・Thermocouple: K
・Measurement range (1℃/0.1℃ resolution) ℃: -200 to +1370/-100.0 to +500.0
・Function: Liquid crystal, Auto power OFF, Hold