1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pirani vacuum gauge GP series

Pirani vacuum gauge GP series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 48,398.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is a constant temperature Pirani vacuum gauge that uses the thermal conductivity of gas.
·It is possible to measure in the low vacuum range (0.4 to 2700 Pa).
·Platinum (pt), which has excellent durability, is used for the filament material.

 
Part Number
2-080-01SALE
2-081-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,398.00

฿ 38,718.40

MEASURING INSTRUMENT 1 Piece(s) 40 Day(s)

฿ 53,418.00

฿ 42,734.40

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Measurement range 0.4 to 2700Pa Weight 1.4 kg Power supply voltage AC100 to 240V/10VA
Part number GP-1G (with case)/WP-02 Display analog Outer dimensions 150×134×201m
Probe specifications ⌀15 mm gauge port installation Recorder output DC0 to 10 mV nonlinear output Probe cable length 5m
Product detail type GP-1G with case + measuring head WP-02