Diamond Bit #150 EM1.5

Caution
Product Description
【Product Specifications】
・Axis diameter: φ3.0mm
・Diamond grain size: #150
・Maximum allowable rotation speed: 28000min-1
・Quantity: 1 set (3 pcs)
・Shape: Cylindrical, round
・Maximum blade diameter (mm): φ1.5
・*For the safety, Make sure to wear a protective equipment, like protective eyeglasses, a dust protective mask, and the like during working. *Do not use this at a rotation speed, which is more than the maximum allowable rotation speed.
・Model number: EM1.5