1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Drill Press 3200 - 6200Rpm DP-A

Cutting tool

Compact Drill Press 3200 - 6200Rpm DP-A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,133.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply: AC100V 50/60Hz 200W
・Table size: 172 x 188mm
・Rotational speed: 3200 - 6200rpm (continuous speed variation)
・Chuck-table distance: 150mm
・Drill chuck: Taper/JT-1, Grasping diameter/φ1.5 - 10.0mm, Processing capacity (wood/1 - 10mm thickness, Non ferrous metal/1 - 6.5mm thickness)
・Vise: Mouth width 65mm, Mouth opening 48mm, Mouth height 15mm
・Size (mm): 180 x 275 x 410
・Weight (kg): 7
・Accessories: Drill chuck, Chuck key, Flat vise and fixed fittings 1 set, Standard tool
・Model number: DP-A

 
Part Number
2-016-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,133.00

฿ 10,506.40

Cutting tool 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-016-01 in the Compact Drill Press 3200 - 6200Rpm DP-A series.