Digital Hardness Tester KHT-40N

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KHT-40N
・Measurement upper limit (kg): 40 (392N)
・Measurement interval (g): 5 (0.05N)
・Detection mechanism: Load cell method
・Indicator: Red color LED5 digits character height 20mm
・Power supply: 100VAC 50/60Hz
・Size: 225 x 295 x 372mm
・Weight: Approx 9.2kg
・Built-in printer with calculation