Bimetal Surface Thermometer TMS50-250 without Low Temperature, High Temperature Each Display Needle

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TMS50-250
・Type: Without low temperature/high temperature each display needle
・Measurement range: -20 - 250℃
・Minimum scale(℃): 2
・Accuracy: +/- 2% (FS)
・Size: φ52 x 12.7mm
・Weight: 30g
・With 2 magnets