1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work magnifying glass Max Detail (2 times)

Work magnifying glass Max Detail (2 times)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,892.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since it is a glasses type, you can use both hands freely.
·You can adjust the focus using separate dials on the left and right sides, giving you a large, clear enlarged image.
·The ends of the temples can be bent flexibly to fit your ears.

 
Part Number
1-9854-02SALE
1-9854-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Source Size With diopter adjustment function Product detail type Weight Specifications Power Supply

฿ 14,892.00

฿ 11,913.60

WORKING MAGNIFIER LIGHT 1 Piece(s) 40 Day(s) LED145×135×55mmAround -3.00 to +3.00 dioptersMax Detail (2x) with dedicated LED lightApprox. 160 g1624-51+ headlight LEDAA dry cell batteries × 3 (included for testing)

฿ 999,999,999.00

Loupe 1 Piece(s) Quote -145×135×30mm-3.00 to +3.00 diopter rangemax detail (2 times)Approx. 49 gEschenbach, Germany-

Loading...

  1. 1

Basic Information

Magnification Lens PXM optical resin Focal length Around 40 cm
Accessory Nose shape adjustment material/dedicated storage case