Digital Vibrometer VB-8201HA

Caution
Product Description
【Product Specifications】
・Model number: VB-8201HA
・Size (mm): 72 x 32 x 180
・Weight: Approx 230g
・Measurement range: Velocity/200mm/s (0.5 - 199.9mm/s), Acceleration/200mm/s^2 (0.5 - 199.9m2)
・Frequency range: 10 - 5000Hz
・Display function: Effective value (RMS), peak time, maximum/minimum value
・1999LCD display
・Power supply: 006P9V dry cell x 1 piece (attached for testing)
・Probe with magnetic base