(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-9788-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 620.88 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) |
【Product Specifications】
・Model number: S type
・Size: 59 x 92 x 58mm
・Material: Auminum die cast
・Applicable pipe diameter: φ8 - 16mm
・*Screw part is not included in the size.
Part Number |
---|
1-9788-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 620.88 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?