Hose Band φmm: 165-125 HY-165

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: SPM (steel strip), trivalent chromate plating
・Standard tightening torque: 50kg・cm
・Plus screw is used (10mmHEX)
・Model number: HY-165
・(maximum diameter) - (minimum diameter) φmm: 165-125
・For large mouth diameter duct