(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-9499-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 70,310.00 ฿ 52,732.50 |
DETECTOR TUBES | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: JKO-O2LJD3
・Detection principle: Galvanic battery type
・Alarm: Second step (arbitrary changes available), Intermittent electronic buzzer sound (80dB), red LED flashing x 2
・Alarm output: Relay no voltage 1c contact, Maximum load capacity/50mA, 30VDC
・Analog output: 4 - 20mA (FS)
・Power supply: AA alkaline dry cell x 4 (included for test) or AC adapter (included)
・Size: 82 x 38 x 145mm
・Weight: Body/190g, Sensor unit/140g
・With wall-mounted bracket
・Measurement range: 0 - 25.00%
・Resolution: 0.1%
Part Number |
---|
1-9499-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 70,310.00 ฿ 52,732.50 |
DETECTOR TUBES | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?