High Vacuum Diaphragm Pump 100kpa

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MD-4UNT
・Exhaust speed (L/min): 60/70(50/60Hz)
・Achieving pressure (Pa): 100
・Power supply: 100VAC 50/60Hz
・Power consumption: 250W
・Intake, exhaust port diameter: Intake tube diameter/KF-16 (NW-16) exhaust pipe/silencer
・Size (mm): 325 x 239 x 198
・Weight (kg): 16.4