High Vacuum Diaphragm Vacuum Pump 266kpa

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: DAU-100
・Exhaust speed (L/min): 100/110(50/60Hz)
・Achieving pressure (Pa): 266
・Power supply: 100VAC 50/60Hz
・Power consumption: 300W
・Intake, exhaust port diameter: KF-16 (NW-16)
・Size (mm): 190 x 437 x 310
・Weight (kg): 24