1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Transparency Sensor TP-M100 Series

Portable Transparency Sensor TP-M100 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 45,368.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Measurements can be performed simply by immersing the detector directly in water. 
·It is not affected by ambient light, so measurements can be made in any weather, day or night.

 
Part Number
1-9395-01SALE
1-9395-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Cable length Part number Product detail type

฿ 45,368.00

฿ 36,294.40

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) approx. 440 g1.5mTP-M100TP-M100

฿ 54,550.00

฿ 43,640.00

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) Approx. 600 g5mTP-M100-5TP-M1005

Loading...

  1. 1

Basic Information

Measurement range 2.0 to 100cm Size Conversion part/44 × 42 × 160 mm, detection part/⌀30 × 116 mm Materials Conversion part/ABS resin (antibacterial specification)/PMMA (acrylic), detection part/stainless steel (SUS316L), protective rubber cover/silicon
Resolution 0.1cm Function Memory auto power off Repeatability ±5%FS (measured water temperature 20°C)
Protective structure Conversion part/Immersion proof type (IP67), Detection part/Underwater type/within 2 m depth (IP68) Measuring method Transmitted light method (Near infrared absorption photometry) Power Supply 9 V alkaline battery (6LR61) x 1 (included for testing)