1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Turbidity Sensor TD-M500

Measuring instrument

Portable Turbidity Sensor TD-M500
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 81,827.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TD-M500
・Measuring method: Transmitted light method (near infrared absorption photometry)
・Material: Body/ABS resin (antibacterial), PMMA (acrylic), Detector/stainless steel (SUS316L), Rubber cover for protection/silicon
・Size: Body/44 x 42 x 160mm, Detector/φ30 x 116mm
・Detector cable length: 5m
・Power supply: 9V alkaline dry cell (6LR61) x 1 piece (included for test)
・Weight: Approx 600g
・Protective structure: Body/watertight type (IP67), Detector/underwater type, water depth within 2m (IP68)
・Measurement range: 0.0 - 500 formazin degrees
・Resolution: 0.1 degrees (0.0 - 99.9 degrees), 1 degree (100 - 500 degrees)

 
Part Number
1-9394-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 81,827.00

฿ 61,370.25

Measuring instrument 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-9394-01 in the Portable Turbidity Sensor TD-M500 series.