Airtight Buckle Container MBR Series

Brand :
AS ONE
Caution
Product Description
[Features]
·Gasket material is used on the lid frame to improve airtightness.
[Specifications/Notes]
·Materials: Body / buckle / PP (polypropylene), packing material / styrene elastomer
·Outer Dimension (mm): 447 × 295 × 162 /447 × 295 × 258 /525 × 381 × 187 /579 × 386 × 325
·Inner Dimensions (mm): 360 × 240 × 135 /360 × 240 × 230 /430 × 310 × 158 /480 × 317 × 295