(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9265-01 |
1-9265-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution | Features | Part number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 55,797.00 ฿ 44,637.60 |
GAS MONITOR | 1 Piece(s) | 19 Day(s) | 10/25 ppm | With alarm function | MA1002-00 | Alarm function | ||
฿ 55,797.00 ฿ 44,637.60 |
GAS MONITOR | 1 Piece(s) | 19 Day(s) | 20/50 ppm | With control function | MA5002-00 | Control function |
[Features]
·Range measurement: 100 to 5,000 ppm
·Part number 1-9265-02: With control function equipped with relay output (for CO2 concentration adjustment)
Part Number |
---|
1-9265-01 |
1-9265-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution | Features | Part number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 55,797.00 ฿ 44,637.60 |
GAS MONITOR | 1 Piece(s) | 19 Day(s) | 10/25 ppm | With alarm function | MA1002-00 | Alarm function | ||
฿ 55,797.00 ฿ 44,637.60 |
GAS MONITOR | 1 Piece(s) | 19 Day(s) | 20/50 ppm | With control function | MA5002-00 | Control function |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?