LED Transmission Illuminating Device (Mirror Man) MR-2

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MR-2
・Stage size (mm): φ90
・Mirror man
・Power supply: 100VAC 50/60Hz (with transformer)
・Glass parts diameter: φ60mm
・Controller size: 90 x 115 x 43mm