Scroll Type Dry Vacuum Pump 30Pa 430/520 (50/60Hz) L/Min

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Product numbers: DISL-502
    ・Exhaust speed (L/min): 430/520(50/60Hz)
    ・Ultimate pressure (Pa): 30
    ・Steam processing volume: ? 250g/day (at AF opened)
    ・Intake port size/exhaust port size (internal female screw size): NW25 (Rc1/2)/NW25
    ・Gas contact unit material: Intake pipe, exhaust pipe/stainless steel, Scroll/aluminum, O-ring/fluorine rubber, P seal/silicon
    ・Power supply: 50Hz 3 phase 200/380/400/415V 900W 2P, 60Hz 3 phase 200/220/230/460V 1100W 2P
    ・Full load current: 50Hz: 3.7/1.88/1.87/1.88 (200/380/400/415V), 60Hz: 4.1/3.9/3.8/1.92 (200/220/230/460V)
    ・Size: 521 x 317 x 280mm
    ・Weight: 34kg