1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soil pH Meter PRN-41 + pH Electrode Set

MEASURING INSTRUMENT

Soil pH Meter PRN-41 + pH Electrode Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 70,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: PRN-41 + pH electrode set
・Display: Glass electrode method/pH, temperature, time, For soil (lacquer film nitrate ion electrode method)/nitrate concentration, temperature, time, Platinum electrode comparing electrode method/Eh, time
・pH: Measurement range, resolution/0 - 14, 0.01, Display range/0.01 - 14.00
・mV: Resolution/1mV, Display range/-1999 to 1999mV
・Eh (mV): Measurement range, resolution/-793 to 999.1mV, Display range/-1999 to 1999mV
・NO3-N: Measurement range, resolution/50 - 5000mg/L, 1mg/L, Display range/0 - 9999mg/L
・Temperature: Measurement range, resolution/0 - 50℃, 0.1℃, Display range/0.0 - 99.9℃

 
Part Number
1-9188-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 70,890.00

฿ 53,167.50

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-9188-01 in the Soil pH Meter PRN-41 + pH Electrode Set series.