Water Level Sensor (Float Type) HL-L1-096A

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HL-L1-096A (rise ON)
・Operating temperature range (℃): -10 to +60
・Sensor material: PP (Polypropylene)
・Detection method: Reed switch system (detected by float)
・Rise ON
・Standard solution: Water