Digital Record Thermometer TNA-140

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TNA-140
    ・Measurement range (℃): K type/-200 - 1370, J type/-200 to +760
    ・Resolution: 0.1℃
    ・Measurement accuracy: ±0.1% + 0.8℃
    ・Sampling: 2 times/seconds
    ・Function: Data logger, auto power OFF
    ・Recording data: 32000 records
    ・Power supply: AA battery x 6 (included for test)
    ・Size: 98 x 42 x 242mm
    ・Thermal paper size: 58mm x 10m
    ・Sensor cord length: 80cm
    ・Weight: Approx 580g
    ・Set content: Body, TASCO connector conversion plug, K thermocouple element wire sensor x 2, Analysis software (CD-ROM), RS232C serial cable, printer paper x 3, Storage hard case