Thermo Label 5E 5E-75 20 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 5E-75
・Discoloration accuracy: +/- 2℃
・Size: Base/15 x 43mm, Thermochromic element/φ4mm
・Quantity: 1 box (20 sheets)
・Temperature combination: 75 - 80 - 85 - 90 - 95℃
・Primary color -> incident color: White -> black
・Irreversibility