(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil rotary vacuum pump GLD series

Oil rotary vacuum pump GLD series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 73,206.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-898-01 SALE
1-898-15 SALE
1-898-19 SALE
1-898-32 SALE
1-898-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Intake pipe Oil Amount Power Supply Displacement
(l/min)

฿ 73,206.00

฿ 64,055.25

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 165.5×395×222.5 13900 KF-25(NW-25)mm 500 to 800 mL Single-phase 100 V 50/60 (50/60 Hz)

฿ 92,727.00

฿ 81,136.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×487.5×249.5 29000 KF-25mm 1,000 ml Single-phase 100 to 120 V / 200 to 240 V 135/162 (50/60 Hz)

฿ 109,807.00

฿ 96,081.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×513.5×240 29000 KF-25mm 1,100 mL Three-phase 200-240 V/380-460 V 200/240 (50/60 Hz)

฿ 109,807.00

฿ 96,081.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×515.5×249.5 31000 KF-25mm 1,100 mL Single-phase 100 to 120 V / 200 to 240 V 200/240 (50/60 Hz)

฿ 92,727.00

฿ 81,136.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×485.5×240 26000 KF-25mm 1,000 ml Three-phase 200-240 V/380-460 V 135/162 (50/60 Hz)

Basic Specifications

  • Oil used
    SMR-100 (included)
  • Ultimate Pressure (kPa)
    gas ballast closed: 6.7 × 10⁻⁴, gas ballast open: 6.7 × 10⁻³

Product Description

[Features]
·Airtight structure makes maintenance easy.
·Low vibration and low noise.

Part Number
1-898-01 SALE
1-898-15 SALE
1-898-19 SALE
1-898-32 SALE
1-898-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Intake pipe Oil Amount Power Supply Displacement
(l/min)

฿ 73,206.00

฿ 64,055.25

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 165.5×395×222.5 13900 KF-25(NW-25)mm 500 to 800 mL Single-phase 100 V 50/60 (50/60 Hz)

฿ 92,727.00

฿ 81,136.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×487.5×249.5 29000 KF-25mm 1,000 ml Single-phase 100 to 120 V / 200 to 240 V 135/162 (50/60 Hz)

฿ 109,807.00

฿ 96,081.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×513.5×240 29000 KF-25mm 1,100 mL Three-phase 200-240 V/380-460 V 200/240 (50/60 Hz)

฿ 109,807.00

฿ 96,081.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×515.5×249.5 31000 KF-25mm 1,100 mL Single-phase 100 to 120 V / 200 to 240 V 200/240 (50/60 Hz)

฿ 92,727.00

฿ 81,136.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 170×485.5×240 26000 KF-25mm 1,000 ml Three-phase 200-240 V/380-460 V 135/162 (50/60 Hz)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1