1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation thermometer IR series

Radiation thermometer IR series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This radiation thermometer can also be used with a type thermocouple sensor (sold separately, IK series).
The two-point laser marker is capable of measuring temperatures up to +1600°C.

 
Part Number
1-8931-11SALE
1-8931-13
1-8931-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Size (mm) Weight (g) Details Accuracy Function Reproducibility Other functions Backlight Emissivity Hold Laser marker Measurement Range (°C) Resolution (°C) Power Supply

฿ 18,583.00

฿ 14,866.40

Thermometer 1 Piece(s) 19 Day(s) Distance Coefficient: D: S = 75:1IR-309IR-30947×196×200Approximately 392K thermocouple measurement (sensor sold separately, IK series sensor probe), auto power off, thermocouple measurement, hard case included±2%rdg or ±3°C, whichever is greaterMaximum value display, minimum value display, average value display, hold, laser marker (2 points), backlight±0.6°C or ±1.2%rdg, whichever is greater--0.10 to 1.00 (0.01 step)---60 to +1600−19.9 to +199.9/0.1, other/1D dry cell battery × 2 (included for testing)

฿ 3,444.00

RADIATION THERMOMETER IR-210 1 Piece(s) 16 Day(s) -IR-210IR-21036×88.5×134Approx. 145Distance Coefficient (D: S): 12:1±4°C (-50 to 0°C), ±2%rdg or ±2°C, whichever is greater (0 to +330°C)--50 to 0°C /±2°C, 0 to 330°C /±1°CAutomatic power offFixed to 0.95-50 to +3300.1006P (9 V) dry cell battery × 1 pc. (Attachment for test)

฿ 3,197.00

RADIATION THERMOMETER IR-211 1 Piece(s) 40 Day(s) -IR-211IR-21136×88.5×134Approx. 145Distance Coefficient (D: S): 12:1±4°C (-50 to 0°C), ±2%rdg or ±2°C, whichever is greater (0 to +500°C)--50 to 0°C/within ±2°C, 0 to 500°C/within ±1°CAutomatic power offFixed to 0.95-50 to +5000.1006P (9 V) dry cell battery × 1 pc. (Attachment for test)

Loading...

  1. 1

Basic Information

Response time 1 second