(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-8924-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,000.00 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | Same day |
【Product Specifications】
・Material: Recycled PVC (polyvinyl chloride)
・Surface resistance value: 1.5~1.8 x 10^7Ω (JISA1454)
・Thickness: 2mm
・Disaster prevention performance test conform product (approval number: E.O.040081)
・Size (mm): 1200 x 750
・For workbench, made of PVC
Part Number |
---|
1-8924-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,000.00 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?