1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fleck Sampler(R) Bag (DS aluminum coat)

Fleck Sampler(R) Bag (DS aluminum coat)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 752.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The Fleck Sampler Bag is aluminum coated for excellent light blocking properties.
·It is odorless, has excellent mechanical strength, chemical resistance, and gas barrier properties.

 
Part Number
1-8922-01
1-8922-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 752.00

SAMPLING BAG 1 Piece(s) 19 Day(s)

฿ 970.00

SAMPLING BAG 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Size 330×330mm Details With cap Materials Bag/PET (aluminum coating), cap/silicone
Capacity 5L Part number 5L Thickness 25μm
Product detail type (DS aluminum coat) Specifications DS aluminum coat