Urethane Tube U-9206-N-20m φ3.7 x φ6mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: U-9206-N-20M
・Material: Soft urethane
・Pressure resistance (at 20℃): Approximately 0.8MPa (approximately 8kgf/cm2)
・Inner diameter x outer diameter: φ3.7 x φ6mm
・1 roll (20m)
・*Sold by 20m unit.