Clean Air Unit P4-QD10

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: P4-QD10
・Discharge air volume (L/min): 10
・Tank capacity (L): 5
・Atmospheric pressure dew point: -60℃
・Drain exhaust: Automatic drain
・Air outlet: PT1/4 female screw
・Motor output: 200W
・Tank material: Stainless steel (SUS304)
・Power supply: 100VAC 50/60Hz
・With dew-point measurement certification