1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pirani Vacuum Gauge PG-D5A

Measuring instrument

Pirani Vacuum Gauge PG-D5A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 114,079.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: PG-D5A (digital)
・Output: Recorder output, full-range DC5V/10V changeover contact output 6 points 110V AC0.5A (resistance load)
・Power supply: AC100V - 240V ±10% 50/60Hz 30VA
・Probe: φ15mm gage port mounting
・Weight: 1.8kg
・Measurement range: 1 x 10^5 - 1.3 x 10^-1Pa (6 range automatic switch)
・Size: 144 x 220 x 96mm

 
Part Number
1-8788-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 114,079.00

฿ 99,819.13

Measuring instrument 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8788-01 in the Pirani Vacuum Gauge PG-D5A series.