Belt Driven Oil-Sealed Rotary Vacuum Pump TSW-150 50Hz

Brand :
AS ONE
Caution
- Please contact with us separately for product with automatic leak valve.
Product Description
【Product Specifications】
・Model number: TSW-150 50Hz
・Exhaust speed (L/min): 150
・Size (mm): 300 x 333 x 536
・Weight (kg): 35
・Power supply: 100V, 400W
・Power cord length: 2m (2P plug)
・Achieving pressure: 6.7 x 10^-2Pa
・Oil amount: 2.4L
・Inlet port size: φ23mm