(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-8752-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 75,622.00 ฿ 56,716.50 |
GAS MONITOR | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: XOS-326
・Detection principle: Oxygen/diaphragm galvanic battery type
・Detecting method: Diffusion type
・Response speed: Oxygen/20 seconds or less, Hydrogen sulfide/30 seconds or less
・Accuracy: Oxygen/+/-0.5vol% or less, Hydrogen sulfide/+/-5% F.S or less
・Alarm settings: Oxygen/19.5vol% (first stage), 18.0vol% (second stage), hydrogen sulfide/10.0ppm (first stage), 15.0ppm (second stage)
・Power supply: AA alkaline dry cell x 2 pieces (included for test)
・Battery life: 50 continuous hours or more
・Sensor cable length: 5m
・Size: 66 x 29 x 195mm
・Weight: Approx 450g
・Accessories: Leather case, shoulder belt, filter element x 2
・Detection gas: Oxygen, hydrogen sulfide
・Measurement range: Oxygen/0 - 25vol%, hydrogen sulfide/0 - 30ppm
Part Number |
---|
1-8752-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 75,622.00 ฿ 56,716.50 |
GAS MONITOR | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?