(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital oxygen concentration meter XO-326ⅡA

Digital oxygen concentration meter XO-326ⅡA

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,422.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8752-01 SALE
1-8752-02 SALE
1-8752-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Gases detected Sensor cable length Sensor Cord Length Type Part number Detection method Collection Method Accuracy Measurement Range Battery lifespan Continuous operating time Product Detail Type Indication Accuracy Weight
(g)

฿ 53,237.00

฿ 42,589.60

Gas Monitor 1 Piece(s) 19 Day(s) 66×29×170 Oxygen 5 m (Body winding type) - - - Diffusion type - - 0 to 40vol% Continuous approximately 15,000 hours - 5 m (main body winding type) XO-326ⅡsA ±0.5 vol% Approx. 340

฿ 51,422.00

฿ 41,137.60

Gas Monitor 1 Piece(s) 19 Day(s) 66×29×120 Oxygen 1 m (curl cord type) - - - Diffusion type - ±0.5 vol% 0 to 40vol% Continuous approximately 15,000 hours - 1 m (curl cord type) XO-326ⅡsB - Approx. 265

฿ 57,472.00

฿ 45,977.60

GAS MONITOR 1 Piece(s) 19 Day(s) 66×29×200 - - 10 m (Body winding type) Throw-in type XO-326IIsC - Diffusion type - - - Approximately 15000 hours 10 m (main body winding type) XO-326ⅡsC ±0.5 vol% 410

Basic Specifications

  • Detection principle
    Septal galvanic cell type
  • Explosion-proof performance
    Intrinsically safe explosion-proof structure (ExiaIICT3)
  • Alarm Set Value (Oxygen)
    1st stage / 19.5 vol%, 2nd stage / 18.0 vol%
  • Features
    JIS T8201:2010 Oxygen meter compliant product for oxygen deficiency measurement
  • Response Speed
    within 20 seconds
  • Accessories
    Leather case/filter element x 2 pieces
  • Detection Range (Service Range)
    0 to 25.0vol% (25.1 to 40.0vol%)
  • Power Supply
    AA alkaline dry cell battery × 2 pcs. (included for testing)

Product Description

[Features]
·Alarm with sound, lamp and LCD backlight
·Automatic 21.0vol% adjustment at power ON

Part Number
1-8752-01 SALE
1-8752-02 SALE
1-8752-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Gases detected Sensor cable length Sensor Cord Length Type Part number Detection method Collection Method Accuracy Measurement Range Battery lifespan Continuous operating time Product Detail Type Indication Accuracy Weight
(g)

฿ 53,237.00

฿ 42,589.60

Gas Monitor 1 Piece(s) 19 Day(s) 66×29×170 Oxygen 5 m (Body winding type) - - - Diffusion type - - 0 to 40vol% Continuous approximately 15,000 hours - 5 m (main body winding type) XO-326ⅡsA ±0.5 vol% Approx. 340

฿ 51,422.00

฿ 41,137.60

Gas Monitor 1 Piece(s) 19 Day(s) 66×29×120 Oxygen 1 m (curl cord type) - - - Diffusion type - ±0.5 vol% 0 to 40vol% Continuous approximately 15,000 hours - 1 m (curl cord type) XO-326ⅡsB - Approx. 265

฿ 57,472.00

฿ 45,977.60

GAS MONITOR 1 Piece(s) 19 Day(s) 66×29×200 - - 10 m (Body winding type) Throw-in type XO-326IIsC - Diffusion type - - - Approximately 15000 hours 10 m (main body winding type) XO-326ⅡsC ±0.5 vol% 410

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1