(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Oil-Less Compressor PC3/4-10HL

Small Oil-Less Compressor PC3/4-10HL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8701-02

  • Size(mm)
    430×200×450
  • Motor Output
    200W
  • Air outlet
    RC1/4 female thread
  • Automatic pressure switch
    0.5 × 0.65mPa
  • Weight(g)
    19500
  • Noise level
    56 dB
  • Motor No. of rotations
    1420/1710rpm (50/60 Hz)
  • Air discharge volume(l/min)
    19/22
  • Tank capacity(L)
    10
  • Power Supply
    100 V AC 50/60 Hz
Part Number
1-8701-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Noise level Air discharge volume
(l/min)

฿ 83,135.00

฿ 62,351.25

COMPRESSOR 1 Piece(s) 40 Day(s) 430×200×450 19500 56 dB 19/22

Basic Specifications

  • Motor Output
    200W
  • Air outlet
    RC1/4 female thread
  • Automatic pressure switch
    0.5 × 0.65mPa
  • Motor No. of rotations
    1420/1710rpm (50/60 Hz)
  • Tank capacity(L)
    10
  • Power Supply
    100 V AC 50/60 Hz

Product Description

[Features]
·Quiet design with little vibration
·It is completely oil-free and can supply clean air.
・ Lightweight and compact
·Ideal for use in laboratories and research facilities
・ It is a safe domestically made in Japan product

Specifications of 1-8701-02

  • Size(mm)
    430×200×450
  • Motor Output
    200W
  • Air outlet
    RC1/4 female thread
  • Automatic pressure switch
    0.5 × 0.65mPa
  • Weight(g)
    19500
  • Noise level
    56 dB
  • Motor No. of rotations
    1420/1710rpm (50/60 Hz)
  • Air discharge volume(l/min)
    19/22
  • Tank capacity(L)
    10
  • Power Supply
    100 V AC 50/60 Hz
Part Number
1-8701-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Noise level Air discharge volume
(l/min)

฿ 83,135.00

฿ 62,351.25

COMPRESSOR 1 Piece(s) 40 Day(s) 430×200×450 19500 56 dB 19/22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1