(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-860-11 |
1-860-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code number | Water Supply / Drainage Method |
---|---|---|---|---|---|---|---|
฿ 34,162.00 ฿ 27,329.60 |
Aspirator | 1 Piece(s) | 40 Day(s) | 044660-152 | Drain Valve (⌀17) | ||
฿ 34,162.00 ฿ 27,329.60 |
Aspirator | 1 Piece(s) | 40 Day(s) | 044660-202 | Flexible hose (⌀12) |
[Features]
·A high-performance metal aspirator provides stable exhaust.
·There is no need to prime the water, just turn on the switch and you can use it immediately.
Part Number |
---|
1-860-11 |
1-860-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code number | Water Supply / Drainage Method |
---|---|---|---|---|---|---|---|
฿ 34,162.00 ฿ 27,329.60 |
Aspirator | 1 Piece(s) | 40 Day(s) | 044660-152 | Drain Valve (⌀17) | ||
฿ 34,162.00 ฿ 27,329.60 |
Aspirator | 1 Piece(s) | 40 Day(s) | 044660-202 | Flexible hose (⌀12) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?