(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8511-31 |
1-8511-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Resolution | Type | Part number | Main unit accuracy | Main Body Resolution | Product Detail Type | Accuracy | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52,303.00 ฿ 41,842.40 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | 0.01 µS/cm to 500 mS/cm, included electrode / 0.01 to 1,000 mS/cm | - | Main Body (S3 standard kit) | 30207955 | ±0.5% | 0.01 | Standard | - | Electrode, electrode clip, testing certificate, standard compliant certificate | ||
฿ 56,212.00 ฿ 44,969.60 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | 0.01 µS/cm to 500 mS/cm, included electrode / 0.01 to 1,000 m/s | 0.01 | Main Body (S3 field kit) | 30207956 | - | - | Field kit | ±0.5% | Electrodes, electrode clips, testing certificates, standard compliant certificates, carrying cases |
Part Number |
---|
1-8511-31 |
1-8511-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Resolution | Type | Part number | Main unit accuracy | Main Body Resolution | Product Detail Type | Accuracy | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52,303.00 ฿ 41,842.40 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | 0.01 µS/cm to 500 mS/cm, included electrode / 0.01 to 1,000 mS/cm | - | Main Body (S3 standard kit) | 30207955 | ±0.5% | 0.01 | Standard | - | Electrode, electrode clip, testing certificate, standard compliant certificate | ||
฿ 56,212.00 ฿ 44,969.60 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | 0.01 µS/cm to 500 mS/cm, included electrode / 0.01 to 1,000 m/s | 0.01 | Main Body (S3 field kit) | 30207956 | - | - | Field kit | ±0.5% | Electrodes, electrode clips, testing certificates, standard compliant certificates, carrying cases |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?